SNLA411 October   2022 DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC813R-Q1 , DP83TC813S-Q1

 

  1.   Abstract
  2.   Trademarks
  3. Introduction
    1. 1.1 System Block Diagram
    2. 1.2 Terminology
  4. TC10 Pin Descriptions
  5. Primary Functions of the PHY
    1. 3.1 Transition from Sleep to Wake-up mode
      1. 3.1.1 Local Wake Detection
      2. 3.1.2 WUP Transmission and Reception
    2. 3.2 Wake Forwarding
    3. 3.3 Transition to Sleep - Sleep Negotiation
      1. 3.3.1 Sleep Ack
      2. 3.3.2 Sleep Request
      3. 3.3.3 Sleep Silent
      4. 3.3.4 Sleep Fail
      5. 3.3.5 Sleep
      6. 3.3.6 Normal State
      7. 3.3.7 Other Transitions
        1. 3.3.7.1 Forced Sleep
        2. 3.3.7.2 Activity during Sleep Negotiation
        3. 3.3.7.3 Link Down during Sleep Negotiation
        4. 3.3.7.4 Sleep Silent to Standby
  6. Relevant Registers
  7. Power Supply Recommendation
    1. 5.1 Core Supply Network Recommendation
    2. 5.2 Networks with Shared Core Supplies
  8. Sequence of Events and Timing
    1. 6.1 Local Wake Timing
    2. 6.2 Remote Wake Timing
    3. 6.3 Successful Sleep Negotiation Timing
    4. 6.4 Sleep Abort Timing
    5. 6.5 WUR Timing
  9. Ethernet Network Wake-up
  10. Configuration for non-TC10 Applications
  11. Additional Features
    1. 9.1 WUR Initiation Through WAKE Pin
    2. 9.2 Programmable Wake-Forward Pulse Width
  12. 10Conclusion

Link Down during Sleep Negotiation

DP83TC812/3 has a few transitions implemented to handle link-down during sleep negotiation.

When link goes down when the PHY is in Sleep Request state, the PHY transitions to Sleep Fail state and then to Normal state. Sleep fail interrupt flag is set during this condition as the PHY goes through Sleep Fail state.

When link goes down when the PHY is in Sleep Ack state, the PHY directly transitions to Normal state and tries to link-up again. Sleep fail interrupt flag is not set during this condition.