SNLA411 October   2022 DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC813R-Q1 , DP83TC813S-Q1

 

  1.   Abstract
  2.   Trademarks
  3. Introduction
    1. 1.1 System Block Diagram
    2. 1.2 Terminology
  4. TC10 Pin Descriptions
  5. Primary Functions of the PHY
    1. 3.1 Transition from Sleep to Wake-up mode
      1. 3.1.1 Local Wake Detection
      2. 3.1.2 WUP Transmission and Reception
    2. 3.2 Wake Forwarding
    3. 3.3 Transition to Sleep - Sleep Negotiation
      1. 3.3.1 Sleep Ack
      2. 3.3.2 Sleep Request
      3. 3.3.3 Sleep Silent
      4. 3.3.4 Sleep Fail
      5. 3.3.5 Sleep
      6. 3.3.6 Normal State
      7. 3.3.7 Other Transitions
        1. 3.3.7.1 Forced Sleep
        2. 3.3.7.2 Activity during Sleep Negotiation
        3. 3.3.7.3 Link Down during Sleep Negotiation
        4. 3.3.7.4 Sleep Silent to Standby
  6. Relevant Registers
  7. Power Supply Recommendation
    1. 5.1 Core Supply Network Recommendation
    2. 5.2 Networks with Shared Core Supplies
  8. Sequence of Events and Timing
    1. 6.1 Local Wake Timing
    2. 6.2 Remote Wake Timing
    3. 6.3 Successful Sleep Negotiation Timing
    4. 6.4 Sleep Abort Timing
    5. 6.5 WUR Timing
  9. Ethernet Network Wake-up
  10. Configuration for non-TC10 Applications
  11. Additional Features
    1. 9.1 WUR Initiation Through WAKE Pin
    2. 9.2 Programmable Wake-Forward Pulse Width
  12. 10Conclusion

Networks with Shared Core Supplies

Many power supply networks share the PMIC between different PHYs available on the same PCB board to reduce the number of components and the board area.

In this case, the INH of the different PHYs can be connected together and this signal functions are Wired-OR (due to the open drain configuration of INH). The power supplies are cut-off only after all the PHYs are in sleep mode. Hence, there will be high current consumption from the supplies even though one or some of the PHYs are in sleep. The functionality of the PHYs in sleep will not be affected during this case. To achieve the lowest power consumption in the above case, PMIC must be separated for both the PHYs.

Figure 5-2 shows one of the examples where two PHYs share the same PMIC.

Figure 5-2 Power Network With Shared Core Supplies