SNLA411 October   2022 DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC813R-Q1 , DP83TC813S-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1 Introduction
    1. 1.1 System Block Diagram
    2. 1.2 Terminology
  4. 2 TC10 Pin Descriptions
  5. 3 Primary Functions of the PHY
    1. 3.1 Transition from Sleep to Wake-up mode
      1. 3.1.1 Local Wake Detection
      2. 3.1.2 WUP Transmission and Reception
    2. 3.2 Wake Forwarding
    3. 3.3 Transition to Sleep - Sleep Negotiation
      1. 3.3.1 Sleep Ack
      2. 3.3.2 Sleep Request
      3. 3.3.3 Sleep Silent
      4. 3.3.4 Sleep Fail
      5. 3.3.5 Sleep
      6. 3.3.6 Normal State
      7. 3.3.7 Other Transitions
        1. 3.3.7.1 Forced Sleep
        2. 3.3.7.2 Activity during Sleep Negotiation
        3. 3.3.7.3 Link Down during Sleep Negotiation
        4. 3.3.7.4 Sleep Silent to Standby
  6. 4 Relevant Registers
  7. 5 Power Supply Recommendation
    1. 5.1 Core Supply Network Recommendation
    2. 5.2 Networks with Shared Core Supplies
  8. 6 Sequence of Events and Timing
    1. 6.1 Local Wake Timing
    2. 6.2 Remote Wake Timing
    3. 6.3 Successful Sleep Negotiation Timing
    4. 6.4 Sleep Abort Timing
    5. 6.5 WUR Timing
  9. 7 Ethernet Network Wake-up
  10. 8 Configuration for non-TC10 Applications
  11. 9 Additional Features
    1. 9.1 WUR Initiation Through WAKE Pin
    2. 9.2 Programmable Wake-Forward Pulse Width
  12. 10Conclusion

Sleep Request

The PHY which initiated the sleep (locally initiated), transitions from Normal to Sleep Request state. When the PHY transitions to Sleep Request, a timer of 16 ms (sleep_req_timer) is initialized and LPS symbols are transmitted (at least 64 bits). The PHY then waits for the link partner to send back the LPS symbols. After LPS symbols are received back from the link partner, the PHY transitions to Sleep Silent state. In case the LPS symbols aren’t received before sleep_req_timer lapses, the PHY transitions to Sleep Fail state.

The PHY for which sleep is initiated remotely, the PHY transitions from Normal to Sleep ACK to Sleep Request provided the MAC chose not to abort the sleep. When the PHY transitions to Sleep Request, a timer of 16 ms (sleep_req_timer) is initialized and LPS symbols are transmitted (at least 64 bits). After LPS symbols are transmitted, the PHY transitions to Sleep Silent state.