SNLA267A March 2019 – June 2019 DS90UB953-Q1 , DS90UB954-Q1 , DS90UB960-Q1
| DEVICE | REGISTER NAME | REGISTER NAME | REGISTER DESCRIPTION |
|---|---|---|---|
| 953 | 0x0E | GPIO_INPUT_CTRL | Determines if SER GPIOs are inputs or outputs |
| 953 | 0x0D | LOCAL_GPIO_DATA | Determines if SER GPIOs are remotely enabled and are the logical outputs of the GPIO |
| 954 | 0x6E-0x6F | BC_GPIO_CTLx | Defines the BC GPIO on the DES |
| 954 | 0x10-0x16 | GPIO_PIN_CTLx | Determines if the GPIO is output and defines the logical output, output source, and output |
| 954 | 0x4C | FPD3_PORT_SEL | RX port register |
| 954 | 0x0F | GPIO_INPUT_CTL | Determines if GPIO0-7 are inputs |
| 954 | 0x18 | FS_CTL | Controls frame sync source, frame sync mode, generates a single pulse, and enables frame sync generation |
| 954 | 0x19-0x1A | FS_HIGH_TIMEx | Controls the high time of the frame sync signal |
| 954 | 0x1B-0x1C | FS_LOW_TIMEx | Controls the low time of the frame sync signal |
| 954 | 0x58 | BC_CONFIG | Sets I2C Passthrough settings, auto ACK, BC enable, and BC frequency |