SNAU309 October 2025
The EVM can be configured through an on-board USB microcontroller (USB2ANY) interface using a PC with TI's TICS Pro 2 Software GUI. TICS Pro 2 can also be used to import or export register data for flexible programming of the device. Inputs and outputs of the LMK3H2108 can be interfaced with external systems for evaluating compatibility and performance through coaxial cables. On-board LDOs provide an option for using the USB power supply to minimize the amount of external test equipment required.