SNAU309 October   2025 LMK3H2108

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 EVM Quick Start
      1. 2.1.1 Hardware Setup
      2. 2.1.2 Software Setup
    2. 2.2 EVM Configuration
      1. 2.2.1 Device Operational Modes
      2. 2.2.2 Power Supply
      3. 2.2.3 Logic Inputs and Outputs
      4. 2.2.4 Configuring the Clock Outputs
      5. 2.2.5 Using the USB Interface Connection
  8. 3Software
    1. 3.1 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 User Controls Page
      2. 3.2.2 Raw Registers Page
      3. 3.2.3 Global Settings Page
      4. 3.2.4 EFUSE Pages Page
      5. 3.2.5 GPIO Page
      6. 3.2.6 FODs Page
      7. 3.2.7 Inputs Page
      8. 3.2.8 OUT0 Page
      9. 3.2.9 OUT1 & OUT2 Page
  9. 4Implementation Results
    1. 4.1 Evaluation Setup
    2. 4.2 Performance Data and Results
  10. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Related Documentation
    1. 7.1 Supplemental Content

Configuring the Clock Outputs

The clock output pairs of the LMK3H2108 are routed via 50Ω single-ended traces to SMA ports (OUT[7:0]_P/ OUT[7:0]_N). These outputs have series resistor (0Ω populated) options. The default output configuration for the LMK3H2108EVM is DC-coupled LP-HCSL for all outputs.. Each of these outputs can be configured for AC-LVDS, DC-LVDS, LP-HCSL, and LVCMOS output formats.

For 1.2V LVCMOS outputs, the logic high level is set by setting the OUTx_CMOS_1P2V_EN bit of the output channel to a '1'. When this bit is a 0, the logic high level of LVCMOS outputs is determined by the voltage on the VDDO supply for the output.