SNAU309 October   2025 LMK3H2108

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 EVM Quick Start
      1. 2.1.1 Hardware Setup
      2. 2.1.2 Software Setup
    2. 2.2 EVM Configuration
      1. 2.2.1 Device Operational Modes
      2. 2.2.2 Power Supply
      3. 2.2.3 Logic Inputs and Outputs
      4. 2.2.4 Configuring the Clock Outputs
      5. 2.2.5 Using the USB Interface Connection
  8. 3Software
    1. 3.1 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 User Controls Page
      2. 3.2.2 Raw Registers Page
      3. 3.2.3 Global Settings Page
      4. 3.2.4 EFUSE Pages Page
      5. 3.2.5 GPIO Page
      6. 3.2.6 FODs Page
      7. 3.2.7 Inputs Page
      8. 3.2.8 OUT0 Page
      9. 3.2.9 OUT1 & OUT2 Page
  9. 4Implementation Results
    1. 4.1 Evaluation Setup
    2. 4.2 Performance Data and Results
  10. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Related Documentation
    1. 7.1 Supplemental Content

Specification

Some of the key specifications for the LMK3H2108 device and EVM are noted in the table below.

Table 1-1 LMK3H2108 Key Parameters
PARAMETER VALUE
Ambient Temperature -40°C to 105°C
Power Supply 1.8V ± 10%, 2.5V ± 10%, 3.3V ± 10%
Output Operating Frequency LVCMOS: DC to 200MHz (625Hz to 200MHz from BAW)
Differential: 2.5MHz to 400MHz
Output Format LVCMOS, LP-HCSL, LVDS