SNAU309 October   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 EVM Quick Start
      1. 2.1.1 Hardware Setup
      2. 2.1.2 Software Setup
    2. 2.2 EVM Configuration
      1. 2.2.1 Device Operational Modes
      2. 2.2.2 Power Supply
      3. 2.2.3 Logic Inputs and Outputs
      4. 2.2.4 Configuring the Clock Outputs
      5. 2.2.5 Using the USB Interface Connection
  8. 3Software
    1. 3.1 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 User Controls Page
      2. 3.2.2 Raw Registers Page
      3. 3.2.3 Global Settings Page
      4. 3.2.4 EFUSE Pages Page
      5. 3.2.5 GPIO Page
      6. 3.2.6 FODs Page
      7. 3.2.7 Inputs Page
      8. 3.2.8 OUT0 Page
      9. 3.2.9 OUT1 & OUT2 Page
  9. 4Implementation Results
    1. 4.1 Evaluation Setup
    2. 4.2 Performance Data and Results
  10. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Related Documentation
    1. 7.1 Supplemental Content

OUT0 Page

LMK3H2108EVM OUT0 Page Figure 3-8 OUT0 Page

The OUT0 page allows for configuration of OUT0. The GUI pages for OUT5, OUT6, and OUT7 function similarly to this page. This page allows for the configuration of the following options for OUT0:

  • Bank clock selection
  • PCIe Reset (PERST) mode behavior
  • Bank divider: For OUT0 this allows for a maximum divide value of 65536 when selecting a divider value of 0, for all other outputs the maximum divider value is 16.
  • Output format
  • Slew rate
  • Output enable group
  • 1.2V LVCMOS enable: When 1.2V LVCMOS is enabled, and the output format field selects an LVCMOS output type, the output is LVCMOS with a swing of 1.2V. Otherwise, the output format field selects the output format.
  • LP-HCSL swing
  • Output disable
  • Output enable pin synchronization mode
  • Output disable behavior