SNAU309 October 2025
Figure 3-2 LMK3H2108 Raw Registers PageThe Raw Registers page organizes each of the device fields by the register. This page contains a search bar, which allows for searching for a field by name, or searching for a register by register number. Each bit in a register is marked with the accessibility type: Read Only, Write Only, Read & Write, Write 1 to Clear, Reserved, Constant, or Initialization. When a bit is changed, the text color changes to red until the field is read or written.