SNAU271 October   2021

 

  1.   Trademarks
  2. 1 Features
  3. 2 General Description
  4. 3 Signal Path and Control Circuitry
  5. 4 Getting Started
  6. 5 Power Supply Connection
  7. 6 Input Clock Selection
    1. 6.1 Differential Input
    2. 6.2 Single-Ended Input
  8. 7 Output Clock
  9. 8 EVM Board Schematic
  10. 9 REACH Compliance
  11. 10Bill of Materials

Bill of Materials

Table 10-1 Bill of Materials

Designator

Quantity

Value

Description

PackageReference

PartNumber

Manufacturer

C1, C2, C3, C4, C9, C10, C11, C12, C13, C14, C15, C16, C17, C18, C19, C20, C21, C22, C23, C24, C25, C26, C27, C28, C29, C30, C31, C32 28 0.1uF CAP, CERM, 0.1 µF, 10 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402

0402

C0402C104K8RACAUTO

Kemet

C7

1

1uF CAP, CERM, 1 uF, 10 V, +/- 10%, X5R, 0603 0603 C0603C105K8PACTU

Kemet

C8

1

0.1uF CAP, CERM, 0.1 uF, 16 V, +/- 5%, X7R, 0603 0603 C0603C104J4RACTU

Kemet

C33

1

1uF CAP, CERM, 1 µF, 10 V,+/- 5%, X7R, AEC-Q200 Grade 1, 0603 0603 C0603X105J8RAC7867

Kemet

C34

1

10uF CAP, CERM, 10 µF, 10 V,+/- 5%, X7R, AEC-Q200 Grade 1, 0805 0805 C0805C106J8RACAUTO

Kemet

C35, C36, C37, C38, C39, C40, C41 7 0.22uF CAP, CERM, 0.22 uF, 10 V, +/- 10%, X7R, 0402

0402

GRM155R71A224KE01D MuRata
C54, C55 2 10pF CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603 0603 C0603C100J5GACTU

Kemet

D1

1

SMD RED LED SMD_LED BOS-3528-2RCQ BYD
D2

1

Yellow LED, Yellow , SMD 0805 LED LTST-C170KSKT Lite-On
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
J1, J2, J10, J11, J13, J20, J21, J28, J29, J36 10 Header, 100mil, 3x1, Gold, TH PBC03SAAN PBC03SAAN Sullins Connector Solutions
J3, J4, J5, J6, J14, J15, J32, J33, J37, J38, J43 11 CONN SMA JACK STR EDGE MNT CONN_JACK CON-SMA-EDGE-S RF Solutions Ltd.
J8, J9 2 Header, 100mil, 1pos, Gold, TH Testpoint TSW-101-07-G-S Samtec
J44

1

Header, 100mil, 2x1, Gold, TH Header, 2x1, 100mil 5-146261-1 TE Connectivity
L1

1

50 ohm Ferrite Bead, 50 ohm @ 100 MHz, 12 A, 1206 1206 BLM31SN500SZ1L MuRata
LBL1

1

Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll PCB Label 0.650 x 0.200 inch THT-14-423-10 Brady
R1, R2, R5, R6, R22 5 0 RES, 0, 5%, 0.1 W, 0603 0603 RC0603JR-070RL Yageo
R7, R8, R23, R25, R26, R28, R29, R31, R32, R34, R35, R37, R38, R40, R41, R43, R44, R46, R47, R49, R50, R52, R53, R55, R56, R58 26 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2GE0R00X Panasonic
R9, R10 2 1uF CAP, CERM, 1 uF, 6.3 V,+/- 10%, X7R, 0402

0402

GRM155R70J105KA12D MuRata
R11, R12, R13, R14 4 49.9 RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2RKF49R9X Panasonic
R15, R16, R75, R76 4 0 RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW04020000Z0ED Vishay-Dale
R24, R27, R30, R33, R36, R39, R42, R45, R48, R51, R54, R57 12 100 RES, 100, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

MCS0402MD1000BE100 Vishay/Beyschlag
R59

1

100 RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW0603100RFKEA Vishay-Dale
R72

1

510 RES, 510, 5%, 0.1 W, 0603 0603 RC0603JR-07510RL Yageo
R73, R74 2 1.5k RES, 1.5 k, 5%, 0.1 W, 0603 0603 RC0603JR-071K5L Yageo
SH1, SH2, SH4, SH5 4 1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec
TP1, TP2, TP3, TP4 4 Test Point, Miniature, SMT Test Point, Miniature, SMT 5019 Keystone
U1

1

LMK1D1212RHA VQFN40 LMK1D1212RHA Texas Instruments
C5, C6

0

1uF CAP, CERM, 1 uF, 6.3 V, +/- 20%, X7R, 0402

0402

GRM155R70J105MA12D MuRata
C42

0

0.47uF CAP, CERM, 0.47 uF, 10 V, +/- 10%, X7R, 0603 0603 GRM188R71A474KA61D MuRata
C43, C44, C45, C49, C52, C53, C59

0

0.1uF CAP, CERM, 0.1 uF, 16 V, +/- 5%, X7R, 0603 0603 C0603C104J4RACTU

Kemet

C46, C58

0

220pF CAP, CERM, 220 pF, 50 V, +/- 1%, C0G/NP0, 0603 0603 06035A221FAT2A AVX
C47

0

22uF CAP, CERM, 22 uF, 10 V, +/- 20%, X5R, 0805 0805 LMK212BJ226MG-T Taiyo Yuden
C48, C51

0

10uF CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 0603 C1608X5R1A106M080AC TDK
C50

0

2200pF CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603 0603 C0603C222K5RACTU

Kemet

C56, C57

0

30pF CAP, CERM, 30 pF, 100 V, +/- 5%, C0G/NP0, 0603 0603 GRM1885C2A300JA01D MuRata
D3

0

7.5V Diode, Zener, 7.5 V, 550 mW, SMB SMB 1SMB5922BT3G ON Semiconductor
D4

0

Green LED, Green, SMD 1.6x0.8x0.8mm LTST-C190GKT Lite-On
FB1

0

60 ohm Ferrite Bead, 60 ohm @ 100 MHz, 3.5 A, 0603 0603 MPZ1608S600ATAH0 TDK
FID1, FID2, FID3, FID4, FID5, FID6

0

Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
J7

0

Header, 100mil, 3x1, Gold, TH PBC03SAAN PBC03SAAN Sullins Connector Solutions
J12

0

Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT 10118194-0001LF FCI
J16, J17, J18, J19, J22, J23, J24, J25, J26, J27, J30, J31, J34, J35, J39, J40, J41, J42

0

CONN SMA JACK STR EDGE MNT CONN_JACK CON-SMA-EDGE-S RF Solutions Ltd.
Q1

0

50V MOSFET, N-CH, 50 V, 0.22 A, SOT-23 SOT-23 BSS138 Fairchild Semiconductor
R3, R4, R21, R77, R78

0

0 RES, 0, 5%, 0.1 W, 0603 0603 RC0603JR-070RL Yageo
R17, R18, R19, R20

0

49.9 RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2RKF49R9X Panasonic
R60, R61, R62, R63, R64, R65, R66, R67, R87

0

0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW06030000Z0EA Vishay-Dale
R68, R81, R86

0

33k RES, 33 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW060333K0JNEA Vishay-Dale
R69, R70, R71

0

510 RES, 510, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW0603510RJNEA Vishay-Dale
R79, R80

0

1.00k RES, 1.00 k, 1%, 0.1 W, 0603 0603 ERJ-3EKF1001V Panasonic
R82, R83

0

33 RES, 33, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040233R0JNED Vishay-Dale
R84

0

1.5k RES, 1.5 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW04021K50JNED Vishay-Dale
R85

0

1.2Meg RES, 1.2 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW06031M20JNEA Vishay-Dale
S1

0

Switch, Tactile, SPST-NO, 0.05A, 12V, SMT SW, SPST 6x6 mm FSM4JSMA TE Connectivity
SH3

0

1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec
TP5

0

Test Point, Miniature, SMT Test Point, Miniature, SMT 5019 Keystone
U2

0

4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) DRY0006A TPD4E004DRYR Texas Instruments
U3

0

25 MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br) PN0080A MSP430F5529IPN Texas Instruments
U4

0

150-mA Ultra-Low Noise LDO for RF and Analog Circuits Requires No Bypass Capacitor, NGF0006A (WSON-6) NGF0006A LP5900SD-3.3/NOPB Texas Instruments
Y1

0

Crystal, 24.000 MHz, 20pF, SMD Crystal, 11.4x4.3x3.8mm ECS-240-20-5PX-TR ECS Inc.