SNAU271 October   2021 LMK1D1212

 

  1.   Trademarks
  2. Features
  3. General Description
  4. Signal Path and Control Circuitry
  5. Getting Started
  6. Power Supply Connection
  7. Input Clock Selection
    1. 6.1 Differential Input
    2. 6.2 Single-Ended Input
  8. Output Clock
  9. EVM Board Schematic
  10. REACH Compliance
  11. 10Bill of Materials

Output Clock

The LMK1D1212 generates up to 12 LVDS outputs. Three outputs (OUT0, OUT3 and OUT6) are available by default on the EVM through the following SMAs: J14, J15 (OUT0_P, OUT0_N), J37, J38 (OUT3_P, OUT3_N), and J32, J33 (OUT6_P, OUT6_N).

The LVDS outputs are AC-coupled to their respective SMAs. Each output pair has the 100-Ω termination on the board already populated: R24 (OUT0), R51 (OUT3), and R45 (OUT6).

GUID-20211012-SS0I-RCQF-CFLW-WWQTH2FZZ2GG-low.png Figure 7-1 Output Clock EVM Layout .