Outputs are typically DC-coupled in the following cases:
- The receiver data sheet specifies a DC-coupled input
signal.
- The common-mode voltage and voltage swing of the
driver match the receiver input specifications.
- No need for AC-coupling
capacitors.
- The outputs are low frequency, such as 1PPS.
- Signal distortion and/or attenuaton can occur with low frequency signal
that pass through an AC-coupling capacitor. The degraded signal can
violate the receiver input specification.
- The outputs are SYSREF operating in pulser (one-shot) mode.
- Signal distortion and/or attenuaton can occur with a pulsed signal that
passes through an AC-coupling capacitor. The degraded signal can violate
the receiver input specification.
- Fast rise times are of high importance.
- Rise times are reduced when AC-coupling capacitors
are introuced in the signal path.
DC-coupled outputs can be terminated on either the
driver or receiver side. High speed differential signals (such as LVDS) are load
terminated which means termination is typically near the receiver. However,
termination placement generally does not matter as long as the impedance of the
signal matches the transmission line impedance.