SNAA360 June   2022 ADC32RF54 , ADC32RF55 , AFE7950 , LMX1204

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Cascaded LMX1204 Design
  4. 2Results
    1. 2.1 Single Device Performance
    2. 2.2 Cascaded Device Performance
    3. 2.3 Detailed Results
      1. 2.3.1 1 GHz Performance
      2. 2.3.2 3 GHz Performance
      3. 2.3.3 6 GHz Performance
      4. 2.3.4 10 GHz Performance
      5. 2.3.5 12.8 GHz Performance
    4. 2.4 Cascaded LMX1204 Performance With ADC32RF54
    5. 2.5 Cascaded LMX1204 Performance With AFE7950
  5. 3Summary
  6. 4References

Cascaded Device Performance

Figure 2-2 shows phase noise performance using the same R&S SMA100B RF signal generator driving the Figure 1-2. The following data showcases device performance at the same frequencies as the previous section: 1 GHz, 3 GHz, 6 GHz, 10 GHz, and 12.8 GHz.

GUID-20220112-SS0I-F13M-PRHV-RJBVDKWZV5VJ-low.png Figure 2-2 Cascaded LMX1204 Phase Noise Measurements

The +12 V supplying the cascaded LMX1204 design is generated by the R&S FSWP26 phase noise analyzer. All five LMX1204 devices are programmed for bypass mode with maximum output power.