SNAA360 June   2022 ADC32RF54 , ADC32RF55 , AFE7950 , LMX1204

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Cascaded LMX1204 Design
  4. 2Results
    1. 2.1 Single Device Performance
    2. 2.2 Cascaded Device Performance
    3. 2.3 Detailed Results
      1. 2.3.1 1 GHz Performance
      2. 2.3.2 3 GHz Performance
      3. 2.3.3 6 GHz Performance
      4. 2.3.4 10 GHz Performance
      5. 2.3.5 12.8 GHz Performance
    4. 2.4 Cascaded LMX1204 Performance With ADC32RF54
    5. 2.5 Cascaded LMX1204 Performance With AFE7950
  5. 3Summary
  6. 4References

Summary

The data presented in this document confirms the ability of the LMX1204 device to distribute a clock source up to 16 simultaneous outputs with minimal loss in the quality of the clock signal. These measurements also suggest the LMX1204 to perform well in systems exceeding two cascaded devices, allowing for high-performance clock distribution in large systems with minimal degradation in performance. Designing a large clocking solution with multiple LMX1204 devices in a cascaded configuration allows for minimal design effort while maintaining high performance clocking systems.