SNAA360 June   2022 ADC32RF54 , ADC32RF55 , AFE7950 , LMX1204

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Cascaded LMX1204 Design
  4. 2Results
    1. 2.1 Single Device Performance
    2. 2.2 Cascaded Device Performance
    3. 2.3 Detailed Results
      1. 2.3.1 1 GHz Performance
      2. 2.3.2 3 GHz Performance
      3. 2.3.3 6 GHz Performance
      4. 2.3.4 10 GHz Performance
      5. 2.3.5 12.8 GHz Performance
    4. 2.4 Cascaded LMX1204 Performance With ADC32RF54
    5. 2.5 Cascaded LMX1204 Performance With AFE7950
  5. 3Summary
  6. 4References

10 GHz Performance

Figure 2-6 shows a 10 GHz carrier frequency. The performance of all three sources is near identical out to an offset frequency of 1 MHz, which is slightly further than the previous carrier frequencies. An average difference measures as 0.7 dB between the LMX1204EVM and the cascaded LMX1204 design. Refer to Section 2.5 for a comparison of performance in a high frequency application.

Figure 2-6 Phase Noise Comparison - 10 GHz