SLVUDM8 March 2026 TPS63820
To operate the EVM, connect a power supply with the positive lead to VIN terminal and the negative lead to GND terminal. Connect a load with the positive lead to VOUT terminal and the negative lead to GND terminal. Place a jumper across VSEL/ADDR and LOW pins (as an example). Place a jumper across EN and ON pins to enable the device.