SLVUDM8 March 2026 TPS63820
Connect the USB2ANY adapter to your PC using the supplied USB cable. Connect the EVM 10-pin connector to the USB2ANY adapter using the supplied 10-pin ribbon cable. The connectors on the ribbon cable are keyed to prevent incorrect installation.
Figure 3-1 shows a quick adapter connection overview.
Figure 3-1 Quick Connection Overview