SLVUDM8 March   2026 TPS63820

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Background
    2. 2.2 Input and Output Connectors, Test Points, and Headers Description
      1. 2.2.1 VIN Terminal
      2. 2.2.2 S+/S– (Near the VIN Terminal)
      3. 2.2.3 GND Terminal (Near the VIN Terminal)
      4. 2.2.4 VOUT Terminal
      5. 2.2.5 S+/S– (Near the VOUT Terminal)
      6. 2.2.6 GND Terminal (Near the VOUT Terminal)
      7. 2.2.7 Test Points
        1. 2.2.7.1 LX1, LX2
        2. 2.2.7.2 SCL, SDA
      8. 2.2.8 Header Information
        1. 2.2.8.1 10-Pin Header
      9. 2.2.9 Jumper Information
        1. 2.2.9.1 Jumper EN
        2. 2.2.9.2 Jumper VSEL/ADDR
    3. 2.3 Setup
    4. 2.4 Modifications
      1. 2.4.1 IC U1 Operation
  7. 3Software
    1. 3.1 Software Setup
    2. 3.2 Interface Hardware Setup
    3. 3.3 User Interface Operation
      1. 3.3.1 Home Screen
      2. 3.3.2 Settings Screen
      3. 3.3.3 Register Map Screen
    4. 3.4 Device Registers
      1. 3.4.1 Register CONTROL (Register Address: 0x01; Default: 0xE0 or 0x40)
      2. 3.4.2 Register STATUS (Register Address: 0x02; Default: 0x00)
      3. 3.4.3 Register DEVID (Register Address: 0x03; Default: 0x20)
      4. 3.4.4 Register VOUT1 (Register Address: 0x04; Default: 0x54)
      5. 3.4.5 Register CONTROL2 (Register Address: 0x06; Default: 0x08)
  8. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks

Introduction

This user’s guide describes the operation and use of the TPS63820EVM. The EVM is designed to help users easily evaluate and test the operation and functionality of the TPS63820 buck-boost converter family. The EVM has the output voltage set to 3.3V. The output voltage can be programmed through I2C interface between 1.2V and 5.5V. The EVM operates with an input voltage between 1.8V and 5.5V and the output current can go up to 4.0A when Vin ≥ 3.0V and Vout = 3.3V. This document includes setup instructions for the hardware, together with the schematic and the PCB layout of the EVM. Throughout this document, the abbreviations EVM, TPS63820EVM, and the term evaluation module are synonymous with the TPS63820, unless otherwise noted.