SLVUDM8 March 2026 TPS63820
Return to Device Registers.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| VOUT1[7:0] | |||||||
| R/W | |||||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Type | Reset | Description | |||
|---|---|---|---|---|---|---|---|
| 7:0 | VOUT1[7:0] | R/W | 0101 0100 | Output voltage = 1.200 + (VOUT1[7 :0] × 0.025) V (low range) (default = 3.3V) | |||