SLVUD80 September 2025
The DRV89644 provides four individually controllable 1/2-H-bridge drivers. The devices is used to drive two DC motors, four solenoids, or other loads. The DRV89644EVM allows for users to easily control input signals using four potentiometers designated to control each channel.
When driving loads such as solenoids, the INx input pins directly control the state (high or low) of the OUTx outputs; the ENx input pins enable or disable the OUTx driver.
| INx | ENx | OUTx |
|---|---|---|
| X | 0 | Z |
| 0 | 1 | L |
| 1 | 1 | H |
| IN1 | EN1 | IN2 | EN2 | FUNCTION |
|---|---|---|---|---|
| PWM | 1 | 0 | 1 | Forward PWM, slow decay |
| 0 | 1 | PWM | 1 | Reverse PWM, slow decay |
| 1 | PWM | 0 | PWM | Forward PWM, fast decay |
| 0 | PWM | 1 | PWM | Reverse PWM, fast decay |