SLVUD80 September 2025
Please refer to Figure 3-5 and Table 3-1 for the location and description of components, jumpers, and switches on the board. These jumpers are used to maintain proper functionality and the switches allow various direction and decay mode selection.
Figure 3-5 DRV8844AEVM
Description| LABEL | DESCRIPTION |
|---|---|
| A | Input potentiometers with direction and decay switches. |
| B | All three jumpers on J5 is populated when connected LGND to VNEG. |
| C | Buck converter to supply 3.3V to board and MCU. |
| D | Main power supply. |
| E | Output terminals for load connection. |
| F | All jumpers on J2 is populated when using the onboard MCU to control the DRV8844A. Colored LEDs are used to help identify which signal is being used as input to the DRV8844A. |
| G | DRV8844A |
| H | Independent channel current sense resistors. |
| I | 10-pin programming header. Used to flash new firmware to the MCU. |
| J | Reset MCU button. |
| K | MSPM0G1107 MCU. |
| L | Fault and status LEDs. |
| M | Clear fault button. |