SLVUD80 September 2025
The DRV8844A evaluation module (EVM) allows for easy evalutation of the DRV8844A motor driver. The EVM has been programmed and configured to work out of the box and begin spinning motors right away. The EVMs showcase a quad 1/2 H-Bridge DC motor driver that can drive up to four soleniods, two brushed-DC motors, and other loads. The DRV8844A also supports the connection of sense resistors on each individual Half-Bridge enabling current sensing at system level for applications such as motor control.