SLVUD80 September 2025
The DRV8844A has a recommended maximum voltage supply of 60V and can supply up to 2.5A peak or 1.75A RMS output current per channel (with proper PCB heatsinking at 24V and 25°C) per H-bridge.
The documents in Table 2-2 provide information regarding Texas Instruments integrated circuits used in the assembly of the EVM. This users guide is available from the TI web site under literature number SLVUD80. Any letter appended to the literature number corresponds to the document revision that is current at the time of the writing of this document. Newer revisions are available from the TI web site at www.ti.com, or call the Texas Instruments Literature Response Center at (800) 477-8924 or the Product Information Center at (972) 644-5580. When ordering, identify the document by both title and literature number.
|
Description |
Data sheet |
|---|---|
| Motor Driver | DRV8844A |
| MSPM0 MCU | MSPM0G1107 |
| Buck Converter | TPSM365R3 |