SLVUCR7 September 2024 TPS26750
| Description | The 'FLad' Task sets start address in preparation the flash write. | ||
|---|---|---|---|
| INPUT DATAX | Bit | Name | Description |
| 31:0 | Flash Address | Flash address (treated as 32-bit little-endian value). | |
| OUTPUT DATAX | Byte 1: Standard Task Return Code. See also Table 5-1. | ||
| Task Completion | The 'FLad' Task completes after selected memory address is loaded. | ||
| Side Effects | The PD controller ignores the I2Cc_IRQ pin until this Task is completed. | ||
| Additional Information | None | ||