SLVUCR7 September 2024 TPS26750
| Description | The 'FLvy' Task verifies if the patch/configuration is valid. | |||
|---|---|---|---|---|
| INPUT DATAX | Bit | Name | Description | |
| 31:0 | Flash Address | Flash Address | ||
| OUTPUT DATAX | Bit | Name | Description | |
| 7:0 | ReturnCode | |||
| 0x00h | The patch/configuration is valid. | |||
| 0x01h | The patch/configuration is not valid. | |||
| Task Completion | The 'FLvy' Task completes after header is checked and validated. | |||
| Side Effects | The PD controller ignores the I2Cc_IRQ pin until this Task is completed. | |||
| Additional Information | None | |||