SLVUCR7 September 2024 TPS26750
The Unique Address Interface allows for complex interactions between an I2C controller and a single PD Controller. The I2C target unique address is used to receive or respond to Host Interface protocol commands. Figure 1-2 and Figure 1-3 show the write and read protocols, respectively. The Byte Count used during a register write can be longer than the number of bytes actually written, in other words the controller can issue the stop bit without writing N bytes. Similarly, during a register read, the controller can issue the stop bit before reading all N bytes.
Figure 1-2 I2C Unique Address write register protocol
Figure 1-3 I2C Unique Address read register protocol