SLVUCR7 September 2024 TPS26750
| Description | The 'ESrC' Task instructs PD Controller to issue a EPR_Get_Source_Cap message to the Port Partner device at the first opportunity while maintaining policy engine compliance. |
|---|---|
| INPUT DATAX | None |
| OUTPUT DATAX | Byte 1: Standard Task Return Code. See also Table 5-1. |
| Task Completion | The 'ESrC' Task completes either when the EPR Source Capabilities
message is received or the Task otherwise fails. The 'ESrC' Task
shall be considered rejected if:
|
| Side Effects | When the 'GSrC' Task completes successfully the RX_SOURCE_CAPS register (0x30) will have been updated. |
| Additional Information | The 'ESrC' Task can only be sent if the PD is capable of operating as a Sink or DRP and supports EPR mode. |