SLVUCR7 September 2024 TPS26750
| Description | The 'GO2P' Task causes the PD controller to re-enter the patch mode (MODE = 'PTCH'). |
|---|---|
| INPUT DATAX | None |
| OUTPUT DATAX | Byte 1: Standard Task Return Code. See also Table 5-1. |
| Task Completion | The 'GO2P' Task completes after the PD controller has re-entered the patch mode.
The 'GO2P' Task is considered rejected if:
|
| Side Effects | When the 'GO2P' Task is successful, the MODE register will read as 'PTCH' and the USB PD PHY will be disabled. The PD Controller can temporarily NAK I2C transactions. The host must wait for the IRQ signal to assert (because INT_EVENT1.ReadyForPatch is asserted), and then push the patch as soon as possible. |
| Additional Information | The 'GO2P' Task must only be used when the ADCINx configuration option NegotiateHighVoltage is used. This task cannot be used with any other available ADCINx configurations. |