SLVUCG9 October   2022

 

  1.   Abstract
  2. 1Trademarks
  3. 2Introduction
    1. 2.1 Related Documentation
  4. 3Schematic, Bill of Materials, and Layout
    1. 3.1 TPS36Q1EVM Schematic
    2. 3.2 TPS36Q1EVM Bill of Materials
    3. 3.3 Layout and Component Placement
  5. 4EVM Connectors
    1. 4.1 EVM Jumpers
    2. 4.2 EVM Test Points
  6. 5EVM Setup and Operation
    1. 5.1 Input Power (VDD)
    2. 5.2 RESET
    3. 5.3 Manual Reset (MR)
    4. 5.4 SET0 and SET1
    5. 5.5 Watchdog Enable (WD_EN)
    6. 5.6 Watchdog Input (WDI)
    7. 5.7 Watchdog Output (WDO)
    8. 5.8 CRST
    9. 5.9 CWD
  7. 6EVM Performance Results
  8. 7Revision History

Watchdog Output (WDO)

The WDO output is asserted in the event of a watchdog error. For TPS35-Q1 and TPS36-Q1 devices, the WDO pin is offered in pinout option D. For TPS3435-Q1 and TPS3436-Q1 devices, the WDO pin is offered in options A, B, and C. Refer to Tables 4-1, 4-2, 4-3, and 4-4 for suggested jumper connections.