SLVUCG9 October 2022
The input voltage (VDD) is connected through TP8 on the board. The input voltage range is 1.04V to 6.0 V. The TPS35-Q1 and the TPS36-Q1 families offer voltage supervision on the VDD pin and supervisor output on the RESET pin. The voltage threshold of the supervisor is dependent on the specific device used. Please refer to the datasheet for additional details.