SLVUCG9 October 2022
For the TPS35-Q1 and TPS36-Q1 options A, B, and C, the RESET pin will assert on either VDD going below the supervisor threshold, the MR pin being pulled low, or the watchdog detecting a fault. To access the RESET output, a probe can be attached to TP7. For pinout option D devices, supervisor faults are mapped to the RESET pin and watchdog faults are mapped to the WDO pin.
Please note that if using a push-pull output variant, the shunt jumper on J6 must be removed as a pull-up is not needed.