SLVUCG9 October 2022
This section describes the functionality and operation of the TPS36Q1EVM. Even though this EVM comes with the TPS3436CCCBGDDFRQ1 variant, this section will cover the EVM utilization with the TPS36-Q1, TPS35-Q1, and TPS3435-Q1 installed on the board. All timing based parameters of this device are located in the respective device's datasheet.