SLVUCG9 October 2022
Pinout options A and C support MR functionality. The Manual Reset (MR) can be utilized by either J2 (option C) or J1 (option A) headers. By installing a shunt jumper on pins 5-6 of J1 or J2, the MR pin is connected to ground. Moving the shunt jumper to pins 7-8 will connect the MR pin to VDD. For the TPS35-Q1 and TPS36-Q1 devices, pulling the MR pin LOW will assert the RESET signal and deassert the WDO signal. For the TPS3435-Q1 and TPS3436-Q1 devices, pulling the MR pin LOW will assert the WDO signal. Pulling the MR pin HIGH will return the RESET and WDO outputs to their deasserted states after the tD time delay.