SLVUCG9 October 2022
| DESIGNATOR | QUANTITY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| !PCB | 1 | Printed Circuit Board | LP064 | Any | ||
| C1 | 1 | 0.1 µF | CAP, CERM, 0.1 µF, 16 V, ± 5%, X7R, 0603 | 0603 | C0603C104J4RACTU | Kemet |
| C2 | 3 | 0.01 µF | CAP, CERM, 0.01 uF, 25 V, ± 1%, C0G/NP0, 0603 | 0603 | C0603C103F3GACTU | Kemet |
| C3 | 3 | 0.01 µF | CAP, CERM, 1 µF, 25 V, ± 10%, X7R, 0603 | 0603 | C0603C105K3RACTU | Kemet |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips Panhead | 7 | NY PMS 440 0025 PH | B&F Fastner Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Keystone_1902C | 1902C | Keystone | |
| J1, J2, J3, J5 | 4 | Header, 2.54 mm, 4x2, Tin, SMT | Molex_0015912080 | 15912080 | Molex | |
| J4 | 1 | Header, 100mil, 3x1, Tin, TH | CONN_PEC03SAAN | PEC03SAAN | Sullins Connector Solutions | |
| J6 | 1 | Header, 2.54 mm, 2x1, Gold, R/A, SMT | Molex_87898-0204 | 878980204 | Molex | |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | Label_650x200 | THT-14-423-10 | Brady | |
| R1, R2 | 2 | 100k | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07100KL | Yageo |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11 | 11 | Test Point, Compact, SMT | Testpoint_Keystone_Compact | 5016 | Keystone Electronics | |
| U1 | 1 | Automotive Nano IQ Precision Watchdog Timer SOT-23-8 | DDF0008A-MFG | TPS3436CCCBGDDFRQ1 | Texas Instruments | |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | Fiducial10-30 | N/A | N/A |