SLVUAD3A March   2015  – May 2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Changing the Output Voltage
      2. 1.2.2 Input and Output Capacitors
      3. 1.2.3 Lower Profile Solutions
      4. 1.2.4 Configurable Enable Threshold Voltage
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TPS62184EVM-581 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Revision History

TPS62184EVM-581 Test Results

The TPS62184EVM-581 was used to take the data in the TPS62184 data sheet (SLVSCQ5). See the device data sheet for the performance of this EVM.

GUID-950BDA34-A529-4D70-B002-A31B7F6CD4E5-low.pngFigure 3-1 Thermal Performance (VIN = 17 V, Load = 6 A)
WARNING:

GUID-406D7AB6-C0EB-497F-B4BA-45F7D1FBCEAC-low.png Hot surface. Contact may cause burns. Do not touch!

GUID-784B793C-63D9-4EDD-BD45-AB9C6D5462C7-low.pngFigure 3-2 Loop Measurement (VIN = 12 V, Load = 6 A, 50-Ω resistor added in series with R1)