SLVUAD3A March 2015 – May 2021
C13 and C14 are provided for additional input capacitors. These capacitors are not required for proper operation but can be used to reduce the input voltage ripple.
C7, C8, C9, C10, C11, and C12 are provided for additional output capacitors. These capacitors are not required for proper operation but can be used to reduce the output voltage ripple and to improve the load transient response. The total output capacitance must remain within the recommended range in the TPS62184 data sheet (SLVSCQ5) for proper operation.