SLVUAD3A March   2015  – May 2021 TPS62184

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Changing the Output Voltage
      2. 1.2.2 Input and Output Capacitors
      3. 1.2.3 Lower Profile Solutions
      4. 1.2.4 Configurable Enable Threshold Voltage
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TPS62184EVM-581 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Revision History

Input/Output Connector Descriptions

J1 – VINPositive input connection from the input supply for the EVM
J2 – S+/S–Input voltage sense connections. Measure the input voltage at this point.
J3 – GNDReturn connection from the input supply for the EVM
J4 – VOUTOutput voltage connection
J5 – S+/S–Output voltage sense connections. Measure the output voltage at this point.
J6 – GNDOutput return connection
J7 – PG/GNDThe PG output appears on pin 1 of this header with a convenient ground on pin 2
J8 – SS/TR/GNDThe SS/TR pin voltage appears on pin 2 of this header with a convenient ground on pin 1
JP1 – ENEN pin input jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. Remove the jumper to set a configurable enable threshold voltage with R4 and R5.
JP2 – PG Pullup VoltagePG pin pullup voltage jumper. Place the supplied jumper on JP2 to connect the PG pin pullup resistor to the output voltage. Alternatively, the jumper can be removed and a different voltage can be supplied on pin 1 to pull up the PG pin to a different level. This externally applied voltage must remain below 7 V.