SLVUAD3A March 2015 – May 2021
Table 1-1 provides a summary of the TPS62184EVM-581 performance specifications. All specifications are given for an ambient temperature of 25°C.
| Specification | Test Conditions | Min | Typ | Max | Unit |
|---|---|---|---|---|---|
| Input voltage | 4 | 17 | V | ||
| Output voltage setpoint | 1.8 | V | |||
| Output current | VOUT ≤ 1.8 V | 0 | 6 | A | |
| VOUT > 1.8 V and ≤ 2.5 V | 0 | 5.5 | A | ||
| VOUT > 2.5 V and ≤ 3.5 V | 0 | 5 | A | ||
| Soft-start time | Ramp time of VOUT | 825 | µs |