SLVUAD3A March   2015  – May 2021 TPS62184

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Changing the Output Voltage
      2. 1.2.2 Input and Output Capacitors
      3. 1.2.3 Lower Profile Solutions
      4. 1.2.4 Configurable Enable Threshold Voltage
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TPS62184EVM-581 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Revision History

Changing the Output Voltage

The output voltage may be adjusted by changing the values of R1 and R2. Be sure and keep the output voltage within the range specified in the device data sheet. Setting an output voltage above 1.8 V reduces the maximum amount of current which can reliably be delivered, per Table 1-1. See the data sheet for details.