SLVUAD3A March   2015  – May 2021 TPS62184

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Changing the Output Voltage
      2. 1.2.2 Input and Output Capacitors
      3. 1.2.3 Lower Profile Solutions
      4. 1.2.4 Configurable Enable Threshold Voltage
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TPS62184EVM-581 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Revision History

Modifications

The output voltage of the EVM may be adjusted within the range stated in the device data sheet. Additional input and output capacitors can also be added. A lower profile inductor may also be used to reduce the total solution height. Finally, the input voltage at which the IC turns on can be adjusted with two resistors.