SLVSE46A November 2017 – January 2018
PRODUCTION DATA.
A sequential read operation is an extension of the single read protocol and shown in Figure 25. The master acknowledges the reception of a data byte, TPS65680 auto increments the register address, and returns the data from the next register. The data transfer is stopped by the master not acknowledging the last data byte and sending a stop condition.