SLVSE46A November 2017 – January 2018
PRODUCTION DATA.
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GCK3_4_MUX | GCK1_2_MUX | GSP2_MUX[2:0] | GSP1_MUX[2:0] | ||||
R/W | R/W | R/W | R/W | ||||
OTP | OTP | OTP | OTP |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7 | GCK3_4_MUX | R/W | 0 | Data source selection for GCK3 and GCK4 outputs. 0 : GCK3 data source is C2, GCK4 data source is C2A. 1 : GCK4 data source is C2, GCK3 data source is C2A. |
|||
6 | GCK1_2_MUX | R/W | 0 | Data source selection for GCK1 and GCK2 outputs. 0 : GCK1 data source is C1, GCK2 data source is C1A. 1 : GCK2 data source is C1, GCK1 data source is C1A. |
|||
5:3 | GSP2_MUX[2:0] | R/W | 000 | Data source selection for GSP2 output. 000 : GSP2 data source is D1. 001 : GSP2 data source is D1A. 010 : GSP2 data source is D2. 011 : GSP2 data source is D2A. 100 : GSP2 data source is D3. 101 : GSP2 is low. 110 : GSP2 is high. 111 : GSP2 is high. |
|||
2:0 | GSP1_MUX[2:0] | R/W | 000 | Data source selection for GSP1 output. 000 : GSP1 data source is D1. 001 : GSP1 data source is D1A. 010 : GSP1 data source is D2. 011 : GSP1 data source is D2A. 100 : GSP1 data source is D3. 101 : GSP1 is low. 110 : GSP1 is high. 111 : GSP1 is high. |