SLVSE46A November 2017 – January 2018
PRODUCTION DATA.
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GGP2_OCP_SEL | GGP1_OCP_SEL | VSS_OCP_SEL | GCP_OCP_SEL | GCK8_OCP_SEL | GCK7_OCP_SEL | GCK6_OCP_SEL | GCK5_OCP_SEL |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
OTP | OTP | OTP | OTP | OTP | OTP | OTP | OTP |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7 | GGP2_OCP_SEL | R/W | 1 | GGP2 channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |
|||
6 | GGP1_OCP_SEL | R/W | 1 | GGP1 channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |
|||
5 | VSS_OCP_SEL | R/W | 1 | VSS channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |
|||
4 | GCP_OCP_SEL | R/W | 1 | GCP channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |
|||
3 | GCK8_OCP_SEL | R/W | 1 | GCK8 channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |
|||
2 | GCK7_OCP_SEL | R/W | 1 | GCK7 channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |
|||
1 | GCK6_OCP_SEL | R/W | 1 | GCK6 channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |
|||
0 | GCK5_OCP_SEL | R/W | 1 | GCK5 channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |