SLVSE46A November 2017 – January 2018
PRODUCTION DATA.
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NIL[4:0] | OCP_FAULT2 | OCP_FAULT1 | TSD_FAULT | ||||
R | R | R | R | ||||
-- | -- | -- | -- |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7:3 | NIL[4:0] | R | 00000 | This bit is not implemented in hardware. During write operations data for this bit is ignored. During read operations 0 is returned. |
|||
2 | OCP_FAULT2 | R | 0 | OCP fault detected in GSP1-2, GCP, VSS and GGP1-2 channels 0 : Device is functioning normal 1 : Device detected over-current condition (OCP) |
|||
1 | OCP_FAULT1 | R | 0 | OCP fault detected in GCK1-12 channels 0 : Device is functioning normal 1 : Device detected over-current condition (OCP) |
|||
0 | TSD_FAULT | R | 0 | Thermal-shutdown indication bit 0 : Device is functioning normal 1 : Device is in thermal shutdown |