SLVSE46A November 2017 – January 2018
PRODUCTION DATA.
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NVM_POINTER[7:0] | |||||||
R | |||||||
-- |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7:0 | NVM_POINTER[7:0] | R | 00000000 | Number of bytes written to OTP memory during programming cycle 3. |