SLVSE46A November 2017 – January 2018
PRODUCTION DATA.
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GCK6_SEL | GCK5_SEL | GGP2_SEL | GGP1_SEL | VSS_SEL | GCP_SEL | GSP2_SEL | GSP1_SEL |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
OTP | OTP | OTP | OTP | OTP | OTP | OTP | OTP |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7 | GCK6_SEL | R/W | 0 | GCK6 channel select 0 : hold 1 : active |
|||
6 | GCK5_SEL | R/W | 0 | GCK5 channel select 0 : hold 1 : active |
|||
5 | GGP2_SEL | R/W | 0 | GGP2 channel select 0 : hold 1 : active |
|||
4 | GGP1_SEL | R/W | 0 | GGP1 channel select 0 : hold 1 : active |
|||
3 | VSS_SEL | R/W | 0 | VSS channel select 0 : hold 1 : active |
|||
2 | GCP_SEL | R/W | 0 | GCP channel select 0 : hold 1 : active |
|||
1 | GSP2_SEL | R/W | 0 | GSP2 channel select 0 : hold 1 : active |
|||
0 | GSP1_SEL | R/W | 0 | GSP1 channel select 0 : hold 1 : active |