SLVSAX2B September 2011 – June 2020
PRODUCTION DATA.
FIGURE | |||
---|---|---|---|
Efficiency | VIN = 5V; VOUT = 12 V, 18 V, 24 V, 30 V | Figure 17 | |
Efficiency | VIN = 5 V, 8.5 V, 12 V; VOUT = 24 V | Figure 1 | |
Output voltage accuracy | ILOAD= 100 mA | Figure 2 | |
Switch current limit | TA = 25°C | Figure 3 | |
Switch current limit | Figure 4 | ||
Error amplifier transconductance | Figure 5 | ||
EasyScale step | Figure 6 | ||
PWM switching operation | VIN = 5 V; VOUT = 12 V; ILOAD= 250 mA | Figure 7 | |
Load transient response | VIN = 5 V; VOUT = 12 V; ILOAD= 50 mA to 150 mA | Figure 8 | |
Start-up | VIN = 5 V; VOUT = 12 V; ILOAD= 250 mA | Figure 9 | |
Skip-cycle switching | VIN = 9 V ; VOUT = 12 V, ILOAD= 100 μA | Figure 10 |