SLVSAX2B September 2011 – June 2020
PRODUCTION DATA.
Using Equation 3, we calculate the output resistors to program the desired output voltage of 24 V. The inductance, compensation capacitor, input capacitor, and the output capacitor are calculated in the same way as for the first application example.
Figure 18. 5-V to 12-V DC-DC Power Conversion With Programmable Feedback Reference Voltage