SLVSAX2B September 2011 – June 2020
PRODUCTION DATA.
The overcurrent limit in a boost converter limits the maximum input current, and thus the maximum input power for a given input voltage. The maximum output power is less than the maximum input power due to power conversion losses. Therefore, the current-limit setting, input voltage, output voltage and efficiency can all affect the maximum output current. The current limit clamps the peak inductor current; therefore, the ripple must be subtracted to derive the maximum DC current. The ripple current is a function of the switching frequency, inductor value and duty cycle. The following equations take into account of all of the previously factors for maximum output current calculation.
where
where
For instance, when Vin is 5 V, Vout is 12 V, the inductor is 10 μH, the Schottky forward voltage is 0.2 V; and then the maximum output current is 300 mA in a typical operation.