SLVSAX2B September 2011 – June 2020
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ENABLE AND REFERENCE CONTROL | ||||||
| toff | EasyScale detection time(1) | CTRL high to low | 2.5 | ms | ||
| tes_det | EasyScale detection time(1) | CTRL pin low | 260 | μs | ||
| tes_delay | EasyScale detection delay | 100 | μs | |||
| tes_win | EasyScale detection window time | 1 | ms | |||
| VOLTAGE AND CURRENT CONTROL | ||||||
| fS | Oscillator frequency | 1 | 1.2 | 1.5 | MHz | |
| tmin_on | Minimum on pulse width | 40 | ns | |||
| fea | Error amplifier crossover frequency | 5 pF connected to COMP | 500 | kHz | ||
| OC AND SS | ||||||
| tHalf_LIM | Time step for half current limit | 5 | ms | |||
| tREF | Vref filter time constant | 180 | μs | |||
| tstep | VREF ramp-up time | 213 | μs | |||
| EasyScale TIMING | ||||||
| tstart | Start time of program stream | 2 | μs | |||
| tEOS | End time of program stream | 2 | 360 | μs | ||
| tH_LB | High time low bit | Logic 0 | 2 | 180 | μs | |
| tL_LB | Low time low bit | Logic 0 | 2 × tH_LB | 360 | μs | |
| tH_HB | High time high bit | Logic 1 | 2 × tL_HB | 360 | μs | |
| tL_HB | Low time high bit | Logic 1 | 2 | 180 | μs | |
| tvalACKN | Acknowledge valid time | See (1) | 2 | μs | ||
| tACKN | Duration of acknowledge condition | See (1) | 512 | μs | ||